(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal Thread Diameter (M)] 2 / 2.6 / 3 / 4 / 5 / 6 / 8
[Materials] Stainless steel (SUS 303/304/316)
[Treatment] Degreased
*Stainless steel 304 spacers use high-grade stainless steel.
An H symbol is imprinted on the spacer body.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Wrench Flats B (mm) | Length L (mm) | Screw Diameter | Material Details |
---|---|---|---|---|---|---|---|---|---|---|
฿ 57.07 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 4 | 20.5 | M2 | Free-cutting stainless steel (SUS 303) | ||
฿ 57.07 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 4 | 21.5 | M2 | Free-cutting stainless steel (SUS 303) | ||
฿ 59.09 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 4 | 22.5 | M2 | Free-cutting stainless steel (SUS 303) | ||
฿ 59.09 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 4 | 23.5 | M2 | Free-cutting stainless steel (SUS 303) | ||
฿ 60.10 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 4 | 24.5 | M2 | Free-cutting stainless steel (SUS 303) | ||
฿ 61.11 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 4 | 25.5 | M2 | Free-cutting stainless steel (SUS 303) | ||
฿ 62.63 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 4 | 26.5 | M2 | Free-cutting stainless steel (SUS 303) | ||
฿ 64.65 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 4 | 27.5 | M2 | Free-cutting stainless steel (SUS 303) | ||
฿ 66.16 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 4 | 28.5 | M2 | Free-cutting stainless steel (SUS 303) | ||
฿ 68.18 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 4 | 29.5 | M2 | Free-cutting stainless steel (SUS 303) | ||
฿ 53.03 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5 | 20.5 | M2.6 | Free-cutting stainless steel (SUS 303) | ||
฿ 54.55 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5 | 21.5 | M2.6 | Free-cutting stainless steel (SUS 303) | ||
฿ 54.55 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5 | 22.5 | M2.6 | Free-cutting stainless steel (SUS 303) | ||
฿ 56.57 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5 | 23.5 | M2.6 | Free-cutting stainless steel (SUS 303) | ||
฿ 56.57 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5 | 24.5 | M2.6 | Free-cutting stainless steel (SUS 303) | ||
฿ 57.58 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5 | 25.5 | M2.6 | Free-cutting stainless steel (SUS 303) | ||
฿ 57.58 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5 | 26.5 | M2.6 | Free-cutting stainless steel (SUS 303) | ||
฿ 59.60 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5 | 27.5 | M2.6 | Free-cutting stainless steel (SUS 303) | ||
฿ 61.62 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5 | 28.5 | M2.6 | Free-cutting stainless steel (SUS 303) | ||
฿ 61.62 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5 | 29.5 | M2.6 | Free-cutting stainless steel (SUS 303) | ||
฿ 92.19 | HSK METAL SPACER | 2 Piece(s) | Available | 3 Day(s) | 10 | 5.5 | 10 | M3 | Free-Cutting Stainless Steel (SUS303) | |
฿ 30.71 | HSK METAL SPACER | 50 Piece(s) | 17 Day(s) | 10 | 6 | 10 | M3 | Free-Cutting Stainless Steel (SUS303) | ||
฿ 31.25 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 15 | M3 | Free-Cutting Stainless Steel (SUS303) | ||
฿ 35.03 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 20 | M3 | Free-Cutting Stainless Steel (SUS303) | ||
฿ 50.51 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5.5 | 20.5 | M3 | Free-cutting stainless steel (SUS 303) | ||
฿ 50.51 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5.5 | 21.5 | M3 | Free-cutting stainless steel (SUS 303) | ||
฿ 51.01 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5.5 | 22.5 | M3 | Free-cutting stainless steel (SUS 303) | ||
฿ 51.01 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5.5 | 23.5 | M3 | Free-cutting stainless steel (SUS 303) | ||
฿ 52.02 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5.5 | 24.5 | M3 | Free-cutting stainless steel (SUS 303) | ||
฿ 53.03 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5.5 | 25.5 | M3 | Free-cutting stainless steel (SUS 303) | ||
฿ 38.83 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5.5 | 26.5 | M3 | Free-cutting stainless steel (SUS 303) | ||
฿ 54.55 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5.5 | 27.5 | M3 | Free-cutting stainless steel (SUS 303) | ||
฿ 54.55 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5.5 | 28.5 | M3 | Free-cutting stainless steel (SUS 303) | ||
฿ 55.56 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5.5 | 29.5 | M3 | Free-cutting stainless steel (SUS 303) | ||
฿ 30.17 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 7 | 10 | M4 | Free-Cutting Stainless Steel (SUS303) | ||
฿ 57.07 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 7 | 20.5 | M4 | Free-cutting stainless steel (SUS 303) | ||
฿ 59.09 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 7 | 21.5 | M4 | Free-cutting stainless steel (SUS 303) | ||
฿ 59.09 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 7 | 22.5 | M4 | Free-cutting stainless steel (SUS 303) | ||
฿ 59.09 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 7 | 23.5 | M4 | Free-cutting stainless steel (SUS 303) | ||
฿ 61.11 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 7 | 24.5 | M4 | Free-cutting stainless steel (SUS 303) | ||
฿ 61.11 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 7 | 25.5 | M4 | Free-cutting stainless steel (SUS 303) | ||
฿ 63.64 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 7 | 26.5 | M4 | Free-cutting stainless steel (SUS 303) | ||
฿ 63.64 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 7 | 27.5 | M4 | Free-cutting stainless steel (SUS 303) | ||
฿ 63.64 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 7 | 28.5 | M4 | Free-cutting stainless steel (SUS 303) | ||
฿ 68.69 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 7 | 29.5 | M4 | Free-cutting stainless steel (SUS 303) |
Loading...
Type | Hexagon | End Shape (Left) | Female Thread | End Shape (Right) | Female Thread |
---|---|---|---|---|---|
Material | Stainless Steel | Surface Treatment | NA | Post Type | Solid |
Scale | No memory | Pilotted Ends | NA | Gas Vent Hole | NA |
Cleaning Method | Degreasing |
How can we improve?
How can we improve?