(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal Thread Diameter (M)] 2.6 / 3 / 4 / 5 / 6 / 8 / 3 (flat diameter 5) / 3 (flat diameter 6)
[Materials] Free-cutting steel (SUM)
[Treatment] Trivalent chrome chromate treatment
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Wrench Flats B (mm) | Length L (mm) | Screw Diameter | Details of Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 85.72 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 5.5 | 4 | M3 | Trivalent Chromium Chromate | ||
฿ 17.75 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 5 | M3 | Trivalent Chromium Chromate | |||
฿ 15.58 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 6 | 7 | M3 | Trivalent Chromium Chromate | |||
฿ 18.28 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 8 | M3 | Trivalent Chromium Chromate | |||
฿ 33.33 | SA11 FASTENING | 50 Piece(s) | 5 Day(s) | 10 | 5.5 | 10 | M3 | Trivalent Chromium Chromate | |||
฿ 41.67 | HSK METAL SPACER | 50 Piece(s) | 15 Day(s) | 10 | 5 | 15 | M3 | Trivalent Chromium Chromate | |||
฿ 87.62 | HSK METAL SPACER | 10 Piece(s) | Available | 3 Day(s) | 10 | 5.5 | 15 | M3 | Trivalent Chromium Chromate | ||
฿ 41.67 | HSK METAL SPACER | 50 Piece(s) | 20 Day(s) | 10 | 5 | 16 | M3 | Trivalent Chromium Chromate | |||
฿ 1,066.29 | SA11 FASTENING | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 20 | M3 | Trivalent Chromium Chromate | |||
฿ 32.83 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5.5 | 20.5 | M3 | Trivalent chrome chromate | |||
฿ 33.84 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5.5 | 21.5 | M3 | Trivalent chrome chromate | |||
฿ 33.84 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5.5 | 22.5 | M3 | Trivalent chrome chromate | |||
฿ 34.34 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5.5 | 23.5 | M3 | Trivalent chrome chromate | |||
฿ 34.34 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5.5 | 24.5 | M3 | Trivalent chrome chromate | |||
฿ 37.72 | SA11 FASTENING | 50 Piece(s) | 5 Day(s) | 10 | 5.5 | 25 | M3 | Trivalent Chromium Chromate | |||
฿ 34.34 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5.5 | 25.5 | M3 | Trivalent chrome chromate | |||
฿ 34.85 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5.5 | 26.5 | M3 | Trivalent chrome chromate | |||
฿ 36.36 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5.5 | 27.5 | M3 | Trivalent chrome chromate | |||
฿ 37.37 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5.5 | 28.5 | M3 | Trivalent chrome chromate | |||
฿ 39.90 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5.5 | 29.5 | M3 | Trivalent chrome chromate | |||
฿ 48.77 | SA11 FASTENING | 50 Piece(s) | Available | 5 Day(s) | 10 | 5.5 | 50 | M3 | Trivalent Chromium Chromate | ||
฿ 25.55 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 7 | 6 | M4 | Trivalent Chromium Chromate | |||
฿ 16.13 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 7 | 7 | M4 | Trivalent Chromium Chromate | |||
฿ 33.33 | HSK METAL SPACER | 50 Piece(s) | 15 Day(s) | 10 | 7 | 9 | M4 | Trivalent Chromium Chromate | |||
฿ 152.40 | HSK METAL SPACER | 10 Piece(s) | 3 Day(s) | 10 | 7 | 10 | M4 | Trivalent Chromium Chromate | |||
฿ 30.30 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 7 | 14 | M4 | Trivalent Chromium Chromate | |||
฿ 1,122.58 ฿ 503.14 | METAL SPACER | 1 Pack(s) | 50 Pieces Per Package | Same day | 10 | 7 | 15 | M4 | Trivalent Chromium Chromate | ||
฿ 883.43 | SA11 FASTENING | 50 Piece(s) | 3 Day(s) | 10 | 7 | 16 | M4 | Trivalent Chromium Chromate | |||
฿ 88.39 ฿ 13.19 | SPACER | 1 Piece(s) | Same day | 10 | 7 | 20 | M4 | Trivalent Chromium Chromate | |||
฿ 32.83 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 7 | 20.5 | M4 | Trivalent chrome chromate | |||
฿ 32.83 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 7 | 21.5 | M4 | Trivalent chrome chromate | |||
฿ 32.83 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 7 | 22.5 | M4 | Trivalent chrome chromate | |||
฿ 32.83 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 7 | 23.5 | M4 | Trivalent chrome chromate | |||
฿ 18.57 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 7 | 24.5 | M4 | Trivalent chrome chromate | |||
฿ 24.23 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 7 | 25 | M4 | Trivalent Chromium Chromate | |||
฿ 34.85 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 7 | 25.5 | M4 | Trivalent chrome chromate | |||
฿ 34.85 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 7 | 26.5 | M4 | Trivalent chrome chromate | |||
฿ 34.85 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 7 | 27.5 | M4 | Trivalent chrome chromate | |||
฿ 20.75 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 7 | 28.5 | M4 | Trivalent chrome chromate | |||
฿ 34.85 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 7 | 29.5 | M4 | Trivalent chrome chromate | |||
฿ 24.23 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 7 | 30 | M4 | Trivalent Chromium Chromate | |||
฿ 2,283.87 ฿ 1,009.01 | METAL SPACER | 1 Pack(s) | 50 Pieces Per Package | Same day | 10 | 7 | 40 | M4 | Trivalent Chromium Chromate | ||
฿ 58.33 | HSK METAL SPACER | 50 Piece(s) | 20 Day(s) | 10 | 7 | 46 | M4 | Trivalent Chromium Chromate | |||
฿ 43.13 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 7 | 50 | M4 | Trivalent Chromium Chromate | |||
฿ 3,832.26 ฿ 1,691.18 | METAL SPACER | 1 Pack(s) | 50 Pieces Per Package | Same day | 10 | 7 | 74 | M4 | Trivalent Chromium Chromate | ||
฿ 90.29 | SA11 FASTENING | 10 Piece(s) | Available | 5 Day(s) | 10 | 8 | 20 | M5 | Trivalent Chromium Chromate | ||
฿ 70.20 | HSK METAL SPACER | 10 Piece(s) | 3 Day(s) | 10 | 8 | 35 | M5 | Trivalent Chromium Chromate | |||
฿ 75.25 | HSK METAL SPACER | 10 Piece(s) | 3 Day(s) | 10 | 10 | 40 | M6 | Trivalent Chromium Chromate |
Loading...
Type | Hexagon | End Shape (Left) | Male thread | End Shape (Right) | Female Thread |
---|---|---|---|---|---|
Material | Steel | Surface Treatment | Trivalent Chromate | Post Type | Solid |
Scale | No memory | Pilotted Ends | NA | Gas Vent Hole | NA |
Material Details | Free-cutting steel (SUM) |
How can we improve?
How can we improve?