(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal Thread Sizes (M)] 2 / 2.6 / 3
Main body
[Materials] Duracon (POM)
[Color] Translucent white
[Thermal Deformation Temperature] 1.82 MPa: 110°C
[UL Standard] UL94-HB (material)
Male thread
[Materials] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Treatment] Nickel plating (Ni)
Part Number |
---|
MS-2620-03E |
MS-306-03E |
MS-308-03E |
MS-310-04E |
MS-320-03E |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Wrench Flats B (mm) | Length L (mm) | Screw length (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 41.67 | HSK RESIN SPACER | 50 Piece(s) | 15 Day(s) | 10 | 5 | 20 | 3 | ||
฿ 12.35 | HSK RESIN SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 6 | 3 | ||
฿ 12.35 | HSK RESIN SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 8 | 3 | ||
฿ 14.52 | HSK RESIN SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 10 | 4 | ||
฿ 41.67 | HSK RESIN SPACER | 50 Piece(s) | 15 Day(s) | 10 | 5.5 | 20 | 3 |
Loading...
Type | Hexagon | End Shape (Left) | Male thread | End Shape (Right) | Female Thread |
---|---|---|---|---|---|
Material | Resin | Surface Treatment | NA | Post Type | Solid |
Scale | No memory | Pilotted Ends | NA | Gas Vent Hole | NA |
Material Details | Duracon (POM) |
How can we improve?
How can we improve?