1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Duracon Spacer (Hexagon) / AS-B

Duracon Spacer (Hexagon) / AS-B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal of Thread (M)] 2/2.6/3/4
[Material] Duracon (POM)
[Color] Black
[Heat Warping Temperature] 1.82 MPa: 110°
[UL Standard] UL94-HB

 
Part Number
AS-311B
AS-315B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)

฿ 25.00

HSK RESIN SPACER 50 Piece(s) 15 Day(s) 1011

฿ 10.18

HSK RESIN SPACER 50 Piece(s) 3 Day(s) 1015

Loading...

  1. 1

Basic Information

Type Hexagon End Shape (Left) Female Thread End Shape (Right) Female Thread
Wrench Flats B(mm) 5.5 Material Resin Surface Treatment NA
Post Type Solid Scale No memory Pilotted Ends NA
Gas Vent Hole NA Material Details Duracon (POM)