(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal Thread Diameter (M)] 2 / 2.6 / 3 / 4 / 5
[Materials] Duracon (POM)
[Color] Milky white, black, blue
[Thermal Deformation Temperature] 1.82 Mpa, 110°C
[UL Standard] UL94-HB
Type | Hexagon | End Shape (Left) | Female Thread | End Shape (Right) | Female Thread |
---|---|---|---|---|---|
Material | Resin | Surface Treatment | NA | Post Type | Solid |
Scale | No memory | Pilotted Ends | NA | Gas Vent Hole | NA |
Material Details | Duracon (POM) |
Please check the type/dimensions/specifications of the part AS-330 in the Duracon Spacer (Hexagonal) AS/AS-B/AS-BU series.
Part Number |
---|
AS-2010 |
AS-2010.5 |
AS-2011.5 |
AS-340 |
AS-350 |
AS-405.5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Wrench Flats B (mm) | Length L (mm) | Color |
---|---|---|---|---|---|---|---|---|
฿ 80.39 | 20 Piece(s) | Available | 3 Day(s) | 10 | 4 | 10 | - | |
฿ 11.43 | 50 Piece(s) | 10 Day(s) | 10 | 4 | 10.5 | Milky white | ||
฿ 11.43 | 50 Piece(s) | 10 Day(s) | 10 | 4 | 11.5 | Milky white | ||
฿ 33.33 | 50 Piece(s) | 15 Day(s) | 10 | 5.5 | 40 | - | ||
฿ 16.67 | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 50 | - | ||
฿ 24.24 | 50 Piece(s) | 10 Day(s) | 10 | 7 | 5.5 | Milky white |
How can we improve?
How can we improve?