1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Duracon Spacer (Round) Thread Fixing Adhesive / BR-WE

HSK RESIN SPACER

Duracon Spacer (Round) Thread Fixing Adhesive / BR-WE
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 41.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal of Thread (M)] 2.6/3/4/5
Main Body
[Material] Duracon (POM)
[Color] Milky White
[Heat Warping Temperature] 1.82 MPa: 110°C
[UL Standard] UL94-HB (Materials)
Threaded
[Material] Free-Cutting Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Nickel Plating (Ni)

 
Part Number
BR-320WE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 41.67

HSK RESIN SPACER 50 Piece(s) 15 Day(s) 10

Loading...

  1. 1

Basic Information

Type Circular End Shape (Left) Male thread End Shape (Right) Female Thread
Outer Dia. D(Ø) 6 Length L(mm) 20 Material Resin
Surface Treatment NA Post Type Solid Scale No memory
Pilotted Ends NA Gas Vent Hole NA Material Details Duracon (POM)

Please check the type/dimensions/specifications of the part BR-320WE in the Duracon Spacer (Round) Thread Fixing Adhesive / BR-WE series.