1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Duracon Spacer (Round Type) BR-E/-RE/-BE/-BRE/-WE

HSK RESIN SPACER

Duracon Spacer (Round Type) BR-E/-RE/-BE/-BRE/-WE
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 83.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Nominal Thread Diameter (M)] 2.6 / 3 / 4 / 5
[Materials] Duracon (POM)
[Color] Milky white, black
[Thermal Deformation Temperature] 1.82 Mpa, 110°C
[UL Standard] UL94-HB (material)
Male screw
[Materials] Free-cutting brass (C3604BD) with cadmium content of less than 75 ppm
[Treatment] Nickel plating (Ni)

 
Part Number
BR-310E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 83.43

HSK RESIN SPACER 20 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Type Circular End Shape (Left) Male thread End Shape (Right) Female Thread
Outer Dia. D(Ø) 6 Length L(mm) 10 Material Resin
Surface Treatment NA Post Type Solid Scale No memory
Pilotted Ends NA Gas Vent Hole NA Material Details Duracon (POM)

Please check the type/dimensions/specifications of the part BR-310E in the Duracon Spacer (Round Type) BR-E/-RE/-BE/-BRE/-WE series.