1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Eco Spacer (Hexagonal) BSE-N

Eco Spacer (Hexagonal) BSE-N
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 18.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Nominal Thread Sizes (M)] 2/2.6/3/4/5/6
[Materials] Lead free, free-cutting brass (bismuth base)
[Treatment] Nickel plating (Ni)

 
Part Number
BSE-2010N
BSE-305N
BSE-330N
BSE-510N
BSE-615N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWrench Flats B
(mm)
Length L
(mm)

฿ 28.79

HSK METAL SPACER 50 Piece(s) 3 Day(s) 10410

฿ 81.53

HSK METAL SPACER 4 Piece(s) Available 3 Day(s) 105.55

฿ 18.28

HSK METAL SPACER 50 Piece(s) 3 Day(s) 105.530

฿ 51.01

HSK METAL SPACER 10 Piece(s) 3 Day(s) 10810

฿ 74.24

HSK METAL SPACER 10 Piece(s) 3 Day(s) 101015

Loading...

  1. 1

Basic Information

Type Hexagon End Shape (Left) Male thread End Shape (Right) Female Thread
Material Brass Surface Treatment Electroless Nickel Plating Post Type Solid
Scale No memory Pilotted Ends NA Gas Vent Hole NA
Material Details Lead-Free Free-Cutting Brass (Bismuth Base) Details of Surface Treatment Nickel Plating (Ni)