1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum Spacer (Hexagonal) BSL-E【1-50 Pieces Per Package】

Aluminum Spacer (Hexagonal) BSL-E
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 15.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Nominal Thread Sizes (M)] 3/4
[Materials] Lead-free, cutting aluminum (CB156) with lead content of 10 ppm or less
[Treatment] pickling

 
Part Number
BSL-307E
BSL-312E
BSL-320ESALE
BSL-328E
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L
(mm)

฿ 82.67

HSK METAL SPACER 20 Piece(s) Available 3 Day(s) 107

฿ 15.05

HSK METAL SPACER 50 Piece(s) 3 Day(s) 1012

฿ 1,021.94

฿ 455.27

METAL SPACER 1 Pack(s)

50 Pieces Per Package

Same day 1020

฿ 50.00

HSK METAL SPACER 50 Piece(s) 15 Day(s) 1028

Loading...

  1. 1

Basic Information

Type Hexagon End Shape (Left) Male thread End Shape (Right) Female Thread
Wrench Flats B(mm) 5.5 Material Aluminum Surface Treatment NA
Post Type Solid Scale No memory Pilotted Ends NA
Gas Vent Hole NA Cleaning Method Pickling Material Details Lead-Free Free-Cutting Aluminum (CB156)