1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

D-Sub Connector Mounting Spacer/DSB-0000EE【1-50 Pieces Per Package】

D-Sub Connector Mounting Spacer/DSB-0000EE
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 13.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal of Thread (M)] 3
[Material] Free-Cutting Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Nickel Plating (Ni)
Can be used as a spacer for mounting D-sub connectors used in computers, computer peripherals, control equipment, etc.

 
Part Number
DSB-1570EE
DSB-6561EESALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L
(mm)
Screw length
(mm)

฿ 13.97

HSK METAL SPACER 50 Piece(s) 3 Day(s) 10715

฿ 712.26

฿ 319.31

HSK METAL SPACER 1 Pack(s)

50 Pieces Per Package

Same day 106.16.5

Loading...

  1. 1

Basic Information

Type Hexagon End Shape (Left) Male thread End Shape (Right) Female Thread
Wrench Flats B(mm) 5 Material Brass Surface Treatment Electroless Nickel Plating
Post Type Solid Scale No memory Pilotted Ends NA
Gas Vent Hole NA Material Details Free-Cutting Brass (C3604BD) Details of Surface Treatment Nickel Plating (Ni)