(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal Thread Diameter] M2.6 / M3 / #4
[Materials] Free-cutting brass (C3604BD) with cadmium content of less than 75 ppm
[Treatment] Nickel plating (Ni)
Use as a mounting spacer for a D-sub connector used in
computers, peripherals, control equipment, etc.
Type | Hexagon | End Shape (Left) | Male thread | End Shape (Right) | Female Thread |
---|---|---|---|---|---|
Wrench Flats B(mm) | 5 | Material | Brass | Surface Treatment | Electroless Nickel Plating |
Post Type | Solid | Scale | No memory | Pilotted Ends | NA |
Gas Vent Hole | NA | Material Details | Free-Cutting Brass (C3604BD) | Details of Surface Treatment | Nickel Plating (Ni) |
Please check the type/dimensions/specifications of the part DSB-7848EE in the D-Sub Connector Mounting Spacer DSB series.
Part Number |
---|
DSB-4060AE |
DSB-5045AE |
DSB-6061AE |
DSB-6561DE |
DSB-7954AE |
DSB-8043AE |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Length L (mm) | Screw length (mm) |
---|---|---|---|---|---|---|---|
฿ 13.43 | 50 Piece(s) | 3 Day(s) | 10 | 6 | 4 | ||
฿ 13.43 | 50 Piece(s) | 3 Day(s) | 10 | 4.5 | 5 | ||
฿ 13.43 | 50 Piece(s) | 3 Day(s) | 10 | 6.15 | 6 | ||
฿ 82.67 | 20 Piece(s) | Available | 3 Day(s) | 10 | 6.1 | 6.5 | |
฿ 13.43 | 50 Piece(s) | 3 Day(s) | 10 | 5.4 | 7.9 | ||
฿ 13.43 | 50 Piece(s) | 3 Day(s) | 10 | 4.3 | 8 |
How can we improve?
How can we improve?