(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal Thread Diameter] M2.6 / M3 / #4
[Materials] Lead-free free-cutting brass (bismuth base)
[Treatment] Nickel plating (Ni)
Use as a mounting spacer for a D-sub connector used in
computers, peripherals, control equipment, etc.
Part Number |
---|
DSE-1048AN |
DSE-1048GN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 15.05 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | ||
฿ 29.29 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 |
Loading...
Type | Hexagon | End Shape (Left) | Male thread | End Shape (Right) | Female Thread |
---|---|---|---|---|---|
Wrench Flats B(mm) | 5 | Length L(mm) | 4.8 | Material | Brass |
Surface Treatment | Electroless Nickel Plating | Post Type | Solid | Scale | No memory |
Pilotted Ends | NA | Gas Vent Hole | NA | Screw length(mm) | 10 |
Material Details | Lead-Free Free-Cutting Brass (Bismuth Base) | Details of Surface Treatment | Nickel Plating (Ni) |
How can we improve?
How can we improve?