(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal of Thread (M)] 2.6/3/4/5
Main Body
[Material] ABS
[Color] Ivory
[Heat Warping Temperature] 1.82 MPa: 85°C
[UL Standard] UL94-HB (Materials)
Threaded
[Material] Free-Cutting Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Nickel Plating (Ni)
Part Number |
---|
BRA-310E |
BRA-317E |
BRA-320E |
BRA-325E |
BRA-327E |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) |
---|---|---|---|---|---|---|---|
฿ 100.00 | HSK RESIN SPACER | 1 Piece(s) | Quote | 10 | 10 | ||
฿ 100.00 | HSK RESIN SPACER | 1 Piece(s) | Quote | 10 | 17 | ||
฿ 100.00 | HSK RESIN SPACER | 1 Piece(s) | Quote | 10 | 20 | ||
฿ 100.00 | HSK RESIN SPACER | 1 Piece(s) | Quote | 10 | 25 | ||
฿ 100.00 | HSK RESIN SPACER | 1 Piece(s) | Quote | 10 | 27 |
Loading...
Type | Circular | End Shape (Left) | Male thread | End Shape (Right) | Female Thread |
---|---|---|---|---|---|
Outer Dia. D(Ø) | 6 | Material | Resin | Surface Treatment | NA |
Post Type | Solid | Scale | No memory | Pilotted Ends | NA |
Gas Vent Hole | NA | Material Details | ABS |
How can we improve?
How can we improve?