(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal Thread Diameter (M)] 2.6 / 3 / 4 / 5
Main body
[Materials] ABS
[Color] Ivory, black
[Thermal Deformation Temperature] 1.82 Mpa, 85°C
[UL Standard] UL94-HB (material)
Male screw
[Materials] Free-cutting brass (C3604BD) with cadmium content of less than 75 ppm
[Treatment] Nickel plating (Ni)
Part Number |
---|
BRA-2606BE |
BRA-2610BE |
BRA-2620BE |
BRA-2630BE |
BRA-306BE |
BRA-319BE |
BRA-322BE |
BRA-325BE |
BRA-330BE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Dia. D (Ø) | Length L (mm) |
---|---|---|---|---|---|---|---|---|
฿ 100.00 | HSK RESIN SPACER | 1 Piece(s) | Quote | 10 | 5 | 6 | ||
฿ 100.00 | HSK RESIN SPACER | 1 Piece(s) | Quote | 10 | 5 | 10 | ||
฿ 100.00 | HSK RESIN SPACER | 1 Piece(s) | Quote | 10 | 5 | 20 | ||
฿ 100.00 | HSK RESIN SPACER | 1 Piece(s) | Quote | 10 | 5 | 30 | ||
฿ 100.00 | HSK RESIN SPACER | 1 Piece(s) | Quote | 10 | 6 | 6 | ||
฿ 100.00 | HSK RESIN SPACER | 1 Piece(s) | Quote | 10 | 6 | 19 | ||
฿ 100.00 | HSK RESIN SPACER | 1 Piece(s) | Quote | 10 | 6 | 22 | ||
฿ 100.00 | HSK RESIN SPACER | 1 Piece(s) | Quote | 10 | 6 | 25 | ||
฿ 100.00 | HSK RESIN SPACER | 1 Piece(s) | Quote | 10 | 6 | 30 |
Loading...
Type | Circular | End Shape (Left) | Male thread | End Shape (Right) | Female Thread |
---|---|---|---|---|---|
Material | Resin | Surface Treatment | NA | Post Type | Solid |
Scale | No memory | Pilotted Ends | NA | Gas Vent Hole | NA |
Material Details | ABS |
How can we improve?
How can we improve?