1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flat Washer BW/TIW/UMW

Flat Washer BW/TIW/UMW
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Supported nominal thread diameter (M)] 3/4/5/6/8/10/12

[Pure titanium]
Specific gravity is approximately 60% of that of stainless steel. It also has excellent chemical resistance and especially seawater resistance.
Since titanium is non-magnetic, it can be used for equipment requiring non-magnetic properties such as electronic equipment, semiconductor manufacturing equipment, medical equipment, etc.

 
Part Number
UMW-0308-05
UMW-0410-08
UMW-0512-08
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Material: Stainless Steel Surface Treatment (Detailed)

฿ 5.97

HSK WASHER 50 Piece(s) 12 Day(s) 10Stainless SteelNA3.3830.5SUS316NA

฿ 7.05

HSK WASHER 50 Piece(s) 12 Day(s) 10Stainless SteelNA4.51040.8SUS316NA

฿ 7.60

HSK WASHER 50 Piece(s) 12 Day(s) 10Stainless SteelNA5.51250.8SUS316NA

Loading...

  1. 1

Basic Information

Type Flat Washer Type (Application) Flat Washer Sales Unit Box/Package