1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spring Washer BSW/UMSW/USW/TISW/FSW

Spring Washer BSW/UMSW/USW/TISW/FSW
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 5.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Supported nominal thread diameter (M)] 2/2.6/3/4/5/6/8/10/12
[Material] Phosphor bronze / Stainless steel / Pure titanium / Steel
[Surface treatment] Nickel plating / Base material / Trivalent chromium chromate / Degreasing

· Pure titanium
Specific gravity is approximately 60% of that of stainless steel. It also has excellent chemical resistance and especially seawater resistance.
Since titanium is non-magnetic, it can be used for equipment requiring non-magnetic properties such as electronic equipment, semiconductor manufacturing equipment, medical equipment, etc.

 
Part Number
FSW-02E
FSW-03E
FSW-04E
FSW-05E
FSW-26E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Material: Stainless Steel Surface Treatment (Detailed) Cleaning Method

฿ 5.42

HSK WASHER 50 Piece(s) 12 Day(s) 10SteelTrivalent Chromate2.14.420.5-Trivalent Chromate-

฿ 76.96

HSK WASHER 1 Piece(s) Available 5 Day(s) 10SteelTrivalent Chromate3.15.930.7-Trivalent Chromate-

฿ 76.96

HSK WASHER 1 Piece(s) Available 5 Day(s) 10SteelTrivalent Chromate4.17.641-Trivalent Chromate-

฿ 5.42

HSK WASHER 50 Piece(s) 12 Day(s) 10SteelTrivalent Chromate5.19.251.3-Trivalent Chromate-

฿ 5.42

HSK WASHER 50 Piece(s) 12 Day(s) 10SteelTrivalent Chromate2.75.32.60.6-Trivalent Chromate-

Loading...

  1. 1

Basic Information

Type Spring Washer Type (Application) Spring Washer Sales Unit Box/Package
Type Spring Washers Standard