(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Internal Diameter] ø3.2/ø4.2/ø5.2/ø6.2/ø8.2/ø10.2/ø12.2/ø16.2
[Material] Thickness (t) 1.0 mm or less: Aluminum (A1050) / Aluminum
Thickness (t) 1.5 mm or more: Lead-free, free-cutting aluminum / Aluminum
[Surface treatment] Base material / Black anodized (BAL)
Material | Aluminum | Type | Flat Washer | Type (Application) | Flat Washer |
---|---|---|---|---|---|
Sales Unit | Box/Package |
Please check the type/dimensions/specifications of the part AAW-0310-08 in the Aluminum Washer AAW/AAW-B series.
Part Number |
---|
AAW-0306-05B |
AAW-0306-08 |
AAW-0306-08B |
AAW-0310-08B |
AAW-0310-10 |
AAW-0310-10B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Surface Treatment | Inner Dia. d (mm) | Outer Dia. D (mm) | Nominal of Thread (M) | Thickness t (mm) | Surface Treatment (Detailed) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 20.75 | 50 Piece(s) | 12 Day(s) | 10 | Anodized Aluminum | 3.2 | 6 | 3 | 0.5 | Black Anodize | ||
฿ 7.60 | 50 Piece(s) | 12 Day(s) | 10 | NA | 3.2 | 6 | 3 | 0.8 | NA | ||
฿ 34.85 | 50 Piece(s) | 12 Day(s) | 10 | Anodized Aluminum | 3.2 | 6 | 3 | 0.8 | Black Anodize | ||
฿ 34.85 | 50 Piece(s) | 12 Day(s) | 10 | Anodized Aluminum | 3.2 | 10 | 3 | 0.8 | Black Anodize | ||
฿ 9.25 | 50 Piece(s) | 12 Day(s) | 10 | NA | 3.2 | 10 | 3 | 1 | NA | ||
฿ 35.35 | 50 Piece(s) | 12 Day(s) | 10 | Anodized Aluminum | 3.2 | 10 | 3 | 1 | Black Anodize |
How can we improve?
How can we improve?