(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal] 6/8/10/12/16/20/24
[Material] Steel
[Surface Processing] Bright Chromate Plating / Trivalent White / Molten Zinc Plating
Dimensional drawing
Nominal of Thread (d) | Pitch (P) | k | s | e | ||
---|---|---|---|---|---|---|
Standard Dimensions | Tolerance | Standard Dimensions | Tolerance | Aprrox. | ||
M6 | 1.0 | 4 | ±0.15 | 10 | 0 -0.2 | 11.5 |
M10 | 1.5 | 7 | ±0.2 | 17 | 0 -0.25 | 15 |
M12 | 1.75 | 8 | 19 | 21.9 |
Part Number |
---|
HXNLWH-STAY-M6-25 |
HXNLWH-STAY-M6-30 |
HXNLWH-STAY-M6-35 |
HXNLWH-STAY-M6-40 |
HXNLWH-STAY-M6-50 |
HXNLWHB-STAY-M10-45 |
HXNLWHE-STAY-M12-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) |
---|---|---|---|---|---|---|---|---|
฿ 9.53 | FASTENING | 1 Piece(s) | 7 Day(s) | 10 | 6 | 25 | ||
฿ 9.53 | FASTENING | 1 Piece(s) | 7 Day(s) | 10 | 6 | 30 | ||
฿ 11.58 | FASTENING | 1 Piece(s) | 7 Day(s) | 10 | 6 | 35 | ||
฿ 12.19 | FASTENING | 1 Piece(s) | 7 Day(s) | 10 | 6 | 40 | ||
฿ 12.79 | FASTENING | 1 Piece(s) | 7 Day(s) | 10 | 6 | 50 | ||
฿ 21.86 | FASTENING | 1 Piece(s) | 7 Day(s) | 10 | 10 | 45 | ||
฿ 30.33 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 50 |
Loading...
Screw Type | Complete thread | Detailed Shape | Standard | Mounting Hole Shape | No |
---|---|---|---|---|---|
Material | Steel | Surface Treatment | Hot Zinc Plating | Thread Type | Metric coarse |
Sales Unit | Low Quantity (can be purchased from one) |
How can we improve?
How can we improve?