E-LOCK (Hex Nut Type with Cap)

Brand :
SUNCO

Caution

  • There are some differences in handling compared with what is shown in the standard table. We ask for your understanding in advance.
  • This is a representative image. See the product standards for details.

Product Description

[Material] Steel/SUS304 equivalent
[Surface Processing] None / Trivalent White
[Nominal of Thread (M)] 4/5/6/8/10/12/16/20
[Application/Function] Loosening prevention
[Thread Ridge Type] Metric Coarse
[Sales Unit] Box/Package
[Loosening Prevention Details] Friction Nut

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat