1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cartridge Heater for High Temperatures TYPE B

Cartridge Heater for High Temperatures TYPE B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,325.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A cartridge heater made by the US company RAMA. High-temperature cartridge heater widely used for heating molds.
TYPE B is a fully flexible lead wire type.
[Features]
· Bending-resistant type makes it easy to handle lead wires, even in narrow spaces.
· Lead wire and heating element are connected within the heater.
· More resistant to lead wire movement or bending than A types.
[Notes]
· Max. Operating Temperature: 871°C (Heater Surface Temperature)
· Lead wire heat resistance temperature is 200°C.
· The vicinity of the lead wire exit port should be kept at or below 130°C.
· We recommend drilling holes to align the actual product, because malfunctioning heat exchange leading to abnormal heat generation that will shorten operation life occurs when the clearance between the mold hole inner diameter and heater outer diameter increases on heaters with a power density of 20 W/cm² or more.

Part Number
21B11
22B16
22B24
212B5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Capacity (Range)
(W)
Length L
(mm)
Rated Voltage
(V)
Rated Flow
(W)

฿ 2,325.98

KAH HIGH TEMPERATURE HEATER B 1 Piece(s) 5 Day(s) 10100~16925.4[110~120] 120150

฿ 2,404.59

KAH HIGH TEMPERATURE HEATER B 1 Piece(s) 7 Day(s) 10170~29950.8[220~] 240200

฿ 2,404.59

KAH HIGH TEMPERATURE HEATER B 1 Piece(s) 5 Day(s) 10300~99950.8[220~] 240300

฿ 2,325.98

KAH HIGH TEMPERATURE HEATER B 1 Piece(s) 5 Day(s) 10~9931.8[110~120] 12075

Loading...

  1. 1

Basic Information

Diameter D (Range)(Ø) ~8 Length L (Range)(mm) ~51 Maximum Operating Temperature(°C) 871
Product Category Heater Diameter D(Ø) 6.25