1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

TRUSCO M5 Spring Plunger, Resin Pin

PLUNGER

TRUSCO M5 Spring Plunger, Resin Pin
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 179.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Spring plunger with hexagon socket and minus slot, consisting of a steel body and resin pin.
[Applications]
· For adjusting pin pressing force by turning the threaded portion of the body. For positioning and fixing.
· Overall length (mm): 18
· Center pin diameter (mm): 2.4
· Heat-resistant temperature: 50 degrees

Part Number
T5PN-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 179.00

PLUNGER 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Tip Material Plastic Body Material Steel Outer Dia. M(mm) 5
Stroke S(mm) 2.3 Mounting Method Screw-In Lock Not Provided
Wrench Hole Shape Hex Main Body Surface Treatment Black Oxide Tip Surface Treatment Not Provided
Tip Heat Treatment Not Provided Initial Load (Range)(N) 0.01~50 JAN code 4989999465532
Trusco Code 791-5586

Please check the type/dimensions/specifications of the part T5PN-R in the TRUSCO M5 Spring Plunger, Resin Pin series.