1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

WAKI Cushioning Rubber 10 × 250 × 250 mm

WAK URETHANE/RUBBER/SPONGE

WAKI Cushioning Rubber 10 × 250 × 250 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 707.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Cushioning rubber with good abrasion resistance and elasticity.
[Applications]
· Cushioning material, sound-proof material.
[Product Specifications]
· Thickness (mm): 10
· Width (mm): 250
· Length (mm): 250
· Color: black
· Operating temperature range: -50 to 70°C
· JAN Code: 4903757381834
· Trusco Code: 819-0085
· Weight: 860 g
[Materials/Finishing]
· Natural rubber (NR)

Part Number
A25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 707.26

WAK URETHANE/RUBBER/SPONGE 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part A25 in the WAKI Cushioning Rubber 10 × 250 × 250 mm series.