(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material] Stainless Steel
[Thread Size M] 8 10 12 14 16 18 20 22 27 33 36 39
Type | Standard | Material | Stainless Steel | Screw Type | Metric (fine) Thread |
---|---|---|---|---|---|
Notch | Available |
Please check the type/dimensions/specifications of the part ESRCS-SUS-8-1 in the Lock E-Sert (Fine Mesh) series.
Part Number |
---|
ESRCS-SUS-16-2 |
ESRCS-SUS-18-1 |
ESRCS-SUS-20-1 |
ESRCS-SUS-8-1.5 |
ESRCSA-SUS-10-1 |
ESRCSA-SUS-10-1.5 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Screw Size M (mm) | Nominal Length | Sales Unit |
---|---|---|---|---|---|---|---|---|---|
฿ 10,343.23 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 16 | 2D | Box/Package | ||
฿ 9,132.39 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 18 | 1D | Box/Package | ||
฿ 10,965.29 | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 20 | 1D | Box/Package | ||
฿ 2,243.61 | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 8 | 1.5D | Box/Package | ||
฿ 3,191.61 | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 10 | 1D | Box/Package | ||
฿ 3,665.42 | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 10 | 1.5D | Box/Package |
How can we improve?
How can we improve?