(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material] Stainless Steel
[Thread Size M] 2.5 2.6 3 4 5 6 8 10 12 14 16 18 20 22 24 27 30 33 36
Part Number |
---|
ESRC-SUS-2.5-1.5 |
ESRC-SUS-12-1.5 |
ESRC-SUS-14-1 |
ESRC-SUS-14-1.5 |
ESRC-SUS-16-1 |
ESRC-SUS-16-1.5 |
ESRC-SUS-16-2 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Screw Size M (mm) | Nominal Length | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,591.23 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 1.5D | Box/Package | ||
฿ 7,463.23 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 12 | 1.5D | Box/Package | ||
฿ 11,407.35 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 14 | 1D | Box/Package | ||
฿ 12,608.13 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 14 | 1.5D | Box/Package | ||
฿ 12,007.74 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 16 | 1D | Box/Package | ||
฿ 13,208.52 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 16 | 1.5D | Box/Package | ||
฿ 14,307.10 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 16 | 2D | Box/Package |
Loading...
Type | Standard | Material | Stainless Steel | Screw Type | Metric (coarse) Thread |
---|---|---|---|---|---|
Notch | Available |
How can we improve?
How can we improve?