1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MB-A2 Twin-Arm Magnetic Base

MAGNETIC BASES

MB-A2 Twin-Arm Magnetic Base
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,356.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

2-Point Simultaneous Measurement Model
Mechanical locking type high-lock base.

[Features]
· Tightening the single dial into a variety of positions can lock everything all at once.
· The dial gauge installation part can be finely adjusted.
· The arm angle and direction can be freely adjusted to prevent runout.

[Applications]
· Used widely as a tool for holding measurement instruments when measuring (detecting variations in) the dimensions of machine processed workpieces on a machine tool or iron surface plate using a dial gauge type measurement device as the main method for comparative measurements.

 
Part Number
MB-A2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,356.65

MAGNETIC BASES 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Types Free Guide Arms Free Guide Arm Type Fixed Arm Magnetic Base Presence
Free Guide Arm End Shape Tip Holder Through Hole Installation Location Desk Adsorption Power(N) 1000
Main Pillar Diameter(mm) φ6~φ8 Post Diameter(mm) φ6~φ8 Magnet Width×Depth×Height(mm) 50×73×55
Mass(kg) 2.7

Please check the type/dimensions/specifications of the part MB-A2 in the MB-A2 Twin-Arm Magnetic Base series.