1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnet LED Light Stand (ME-LED-A)

Magnet LED Light Stand (ME-LED-A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,616.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A lighting stand with magnets and ON/OFF switch function.

[Features]
· The lighting direction can be flexibly changed by way of the suction surface without changing the mounting position.
· The protective guard can be used to prevent damage to the bulb if the product falls.
· Adopting an oil resistant power supply cord enables a wider variety of workplace applications.
· As the magnetic electric stand can be switched on/off with a single touch, it can be installed, removed, and moved easily in any location.

[Applications]
· Ideal for area lighting, such as for processing work performed at workbenches or with machine tools.

 
Part Number
ME-LED-55A
ME-LED-55LA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAdsorption Power
(N)
Model Full height
(mm)
Mass
(kg)

฿ 10,616.33

MAGNETIC LED STANDS 1 Piece(s) 8 Day(s) 800Standard Form4421.45

฿ 12,294.95

MAGNETIC LED STANDS 1 Piece(s) 8 Day(s) 1000Rectangle6221.83

Loading...

  1. 1

Basic Information

Types Lighting Arm Magnetic Base Presence Installation Location Desk
Power Supply(V) AC100 Power Consumption(W) 5 LED light 10 Lights
Total Luminous Flux(lm) 400