(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A screw whose body has a rice ball (triangular) shape
[Features]
・ Because the body has a rice ball (triangular) shape, screwing with reduced resistance when screwing in is possible.
・ After screwing, the mating material (female thread material) shrinks to the bottom of the rice ball (triangle) shape due to springback.
・ Provides a high resistance to loosening and a high loosening effect.
・ High loosening ability even when the axial force is weakened due to a gap between the head seat surface and the mating material due to vibration or thermal shock.・ Material: Steel.
・ Surface treatment: trivalent white, trivalent black, nickel plating.
・ Basic Shape: Standard (Round)
・ Mounting Hole Shape: Phillips
・ Material: Steel
・ Nominal of Thread (M): 3/4
・ Length L (mm): 6/8/10
・ Detailed Shape: Pan
・ Tip Shape: Round Tip
・ Thread Ridge Type: Metric Coarse
・ Sales Unit: Box/Package
・ Surface Processing: Trivalent White / Trivalent Black / Nickel Plating
[Applications]
・ Used in various places.
Part Number |
---|
CSPPNR-ST3B-M4-8 |
CSPPNR-ST3W-M3-6 |
CSPPNR-ST3W-M3-8 |
CSPPNR-ST3W-M4-8 |
CSPPNR-ST3W-M4-10 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment_02 |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,112.65 | FASTENING | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | [Trivalent Chromate] Trivalent Black | ||
฿ 3,657.15 | FASTENING | 1 Pack(s) | 6,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 6 | [Trivalent Chromate] Trivalent White | ||
฿ 3,047.62 | FASTENING | 1 Pack(s) | 5,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 8 | [Trivalent Chromate] Trivalent White | ||
฿ 2,506.67 | FASTENING | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | [Trivalent Chromate] Trivalent White | ||
฿ 2,651.43 | FASTENING | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | [Trivalent Chromate] Trivalent White |
Loading...
Mounting Hole Shape | Phillips | Detailed Shape | Pan | Material | Steel |
---|---|---|---|---|---|
Thread Type | Metric coarse | Basic Shape | Standard (Round) | Sales Unit | Box/package |
Tip Shape | Round tip | Additional Shape | Standard | Application | Standard |
Screw Type | Complete thread |
How can we improve?
How can we improve?