(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Basic Shape] Standard (Round)
[Mounting Hole Shape] Phillips
[Material] Steel
[Nominal of Thread (M)] 3/4
[Length L (mm)] 6/8/10
[Detailed Shape] Bind
[Tip Shape] Indented Tip
[Thread Ridge Type] Metric Coarse
[Sales Unit] Box/Package
[Surface Processing] Trivalent White
Part Number |
---|
CSPBDH-ST3W-M4-8 |
CSPBDH-ST3W-M4-10 |
CSPBDHA-ST3W-M3-6 |
CSPBDHA-ST3W-M3-8 |
CSPBDHA-ST3W-M4-12 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,559.61 | FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 6 Day(s) | 10 | 4 | 8 | ||
฿ 1,099.74 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | 4 | 10 | ||
฿ 1,896.00 | FASTENING | 1 Pack(s) | 3,000 Pieces Per Package | 6 Day(s) | 10 | 3 | 6 | ||
฿ 1,896.00 | FASTENING | 1 Pack(s) | 3,000 Pieces Per Package | 6 Day(s) | 10 | 3 | 8 | ||
฿ 1,184.90 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | 4 | 12 |
Loading...
Mounting Hole Shape | Phillips | Surface Treatment_02 | Trivalent White | Detailed Shape | Bind |
---|---|---|---|---|---|
Material | Steel | Thread Type | Metric coarse | Basic Shape | Standard (Round) |
Sales Unit | Box/package | Tip Shape | Cup Point | Additional Shape | Standard |
Application | Standard | Screw Type | Complete thread |
How can we improve?
How can we improve?