Small Phillips Head Flat Head Screw (Imported)

Brand :
SUNCO
Caution
- This is a representative image. See the product standards for details.
Product Description
[Basic Shape] Standard (Round)
[Mounting Hole Shape] Phillips
[Material] Stainless Steel
[Nominal of Thread (M)] 4/5/6
[Length L (mm)] 8/10/12/14/15/16/20/25/30/35/40/45
[Detailed Shape] Countersunk
[Tip Shape] Flat Tip
[Thread Ridge Type] Metric Coarse
[Sales Unit] Individual (can be purchased from one piece) / Box / Package
[Surface Processing] None
Small Phillips Head Flat Head Screw (Imported)
Dimensional drawing
| Nominal of Thread | Pitch | Number of Cross Hole | dk | k | c | m | q (Cross Hole Depth) | |||
|---|---|---|---|---|---|---|---|---|---|---|
| Standard Dimensions | Tolerance | Standard Dimensions | Tolerance | Approx. | Reference | Max. | Min. | |||
| M4 | 0.7 | 2 | 8 | 0 -0.5 | 2.3 | 0 -0.3 | 0.3 | 4.5 | 2.33 | 1.79 |
| M5 | 0.8 | 10 | 0 -0.6 | 2.8 | 5.1 | 2.93 | 2.38 | |||
| M6 | 1.0 | 3 | 12 | 0 -0.7 | 3.4 | 0 -0.4 | 0.4 | 6.7 | 3.26 | 2.70 |