(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Basic Shape] Standard (Round)
[Mounting Hole Shape] Phillips
[Material] Stainless Steel
[Nominal of Thread (M)] 4/5/6
[Length L (mm)] 6/8/10/12/14/15/16/20/25/30/35/40/45
[Detailed Shape] Pan
[Tip Shape] Rough Tip
[Thread Ridge Type] Metric Coarse
[Sales Unit] Individual (can be purchased from one piece) / Box / Package
[Surface Processing] None
Nominal of Thread (M) | 4 | Mounting Hole Shape | Phillips | Surface Treatment_02 | No |
---|---|---|---|---|---|
Detailed Shape | Pan | Material | Stainless Steel | Thread Type | Metric coarse |
Basic Shape | Standard (Round) | Sales Unit | Low Quantity (can be purchased from one) | Tip Shape | Rough head |
Additional Shape | Standard | Application | Standard | Screw Type | Complete thread |
Please check the type/dimensions/specifications of the part CSPPNHA-SUS-M4-25 in the Small Phillips Head Pan Head Screw (Imported) series.
Part Number |
---|
CSPPNHA-SUS-M4-35 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Length L (mm) |
---|---|---|---|---|---|---|
฿ 5.13 | 1 Piece(s) | Same day | 10 | 35 |
How can we improve?
How can we improve?