(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a tool that folds the tang after inserting the sprue.
Press the tip against the tang and lightly hit the head with a hammer to easily break off at the notch.
In addition, the snapped-off tang attaches to the magnet for confirmation on the spot.
[Nominal M] 2, 2.2, 2.5, 2.6, 3, 4, 5, 6, 8, 10, 12, 14, 16, 18, 20
[Nominal W] #2-56, #4-40, #5-40, #6-32, #8-32, 1/4, 5/16, 3/8, 7/16, 1/2, 9/16, 5/8, 3/4
Type | Tool | Sales Unit | Low Quantity (can be purchased from one) |
---|
Please check the type/dimensions/specifications of the part SPOK0-ST-803 in the Sprue Tongue Creasing Tool series.
Part Number |
---|
SPOK0-ST-3 |
SPOK0-ST-4 |
SPOK0-ST-704 |
SPOK0-ST-804 |
SPOK0A-ST-10 |
SPOK0A-ST-12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Screw Size M (mm) | Screw Type | Thread Dia. (After inserted), Unified (inch) |
---|---|---|---|---|---|---|---|
฿ 1,008.39 | 1 Piece(s) | 5 Day(s) | 3 | Metric (coarse) Thread | - | ||
฿ 962.29 | 1 Piece(s) | 5 Day(s) | 4 | Metric (coarse) Thread | - | ||
฿ 1,008.39 | 1 Piece(s) | 5 Day(s) | - | Unify (coarse) Thread | #4-40 | ||
฿ 1,076.96 | 1 Piece(s) | 5 Day(s) | - | Unify (coarse) Thread | 1/2 | ||
฿ 1,008.39 | 1 Piece(s) | 5 Day(s) | 10 | Metric (coarse) Thread | - | ||
฿ 1,076.96 | 1 Piece(s) | 5 Day(s) | 12 | Metric (coarse) Thread | - |
How can we improve?
How can we improve?