1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Phillips Pan Head Screws, Tipped 90°【600 Pieces Per Package】 (Part Number)

SA11 FASTENING

Small Phillips Pan Head Screws, Tipped 90°
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,599.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Basic Shape] Standard (Round)
[Mounting Hole Shape] Phillips
[Material] Steel
[Nominal of Thread (M)] 4
[Length L (mm)] 40
[Detailed Shape] Pan
[Tip Shape] Cone Tip
[Thread Ridge Type] Metric Coarse
[Sales Unit] Box/Package
[Surface Processing] None / Bright Chromate Plating / Chromate Plating / Trivalent White / Trivalent Black / Nickel Plating
[Pitch] 0.7

Part Number
CSPPNTA-ST3W-M4-40
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,599.87

SA11 FASTENING 1 Pack(s)

600 Pieces Per Package

5 Day(s) 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Length L(mm) 40 Mounting Hole Shape Phillips
Surface Treatment_02 Trivalent White Detailed Shape Pan Material Steel
Thread Type Metric coarse Pitch(mm) 0.7 Basic Shape Standard (Round)
Sales Unit Box/package Tip Shape Cone Point Additional Shape Standard
Application Standard Screw Type Complete thread

Please check the type/dimensions/specifications of the part CSPPNTA-ST3W-M4-40 in the Small Phillips Pan Head Screws, Tipped 90° series.