1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Countersunk Screw, Phillips/Flathead Socket【1-2,500 Pieces Per Package】 (CSBCSH-ST3W-M3-8)

SA11 FASTENING

Countersunk Screw, Phillips/Flathead Socket (CSBCSH-ST3W-M3-8)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Basic Shape] Standard (Round)
[Mounting Hole Shape] Phillips/Flathead
[Material] Steel/Stainless Steel
[Nominal of Thread (M)] 3/4
[Length L (mm)] 8
[Detailed Shape] Countersunk
[Tip Shape] Flat Tip
[Thread Ridge Type] Metric Coarse
[Sales Unit] Individual (can be purchased from one piece) / Box / Package
[Surface Processing] None / Bright Chromate Plating / Chromate Plating / Trivalent White / Trivalent Black / Nickel Plating / Head Paint (White)
[Pitch] 0.5/0.7

Part Number
CSBCSH-ST3W-M3-8
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Surface Treatment_02 Material Pitch
(mm)
Sales Unit Strength Class (Steel) Strength Class (Stainless Steel)

฿ 2,198.71

SA11 FASTENING 1 Pack(s)

2,500 Pieces Per Package

5 Day(s) 103[Trivalent Chromate] Trivalent White[Steel] Steel0.5Box/package4.8-

Loading...

  1. 1

Basic Information

Length L(mm) 8 Mounting Hole Shape Phillips or Flathead Detailed Shape Disc
Thread Type Metric coarse Basic Shape Standard (Round) Tip Shape Flat End
Additional Shape Standard Application Standard Screw Type Complete thread

Please check the type/dimensions/specifications of the part CSBCSH-ST3W-M3-8 in the Countersunk Screw, Phillips/Flathead Socket series.

Products with similar specification

Part Number
CSBCSH-ST3B-M4-8
CSBCSH-ST3W-M4-8
CSBCSH-STC-M4-8
CSBCSH-STN-M3-8
CSBCSH-STN-M4-8
CSBCSH-STU-M3-8
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Surface Treatment_02 Material Pitch
(mm)
Sales Unit Strength Class (Steel) Strength Class (Stainless Steel)

฿ 4,676.90

1 Pack(s)

2,000 Pieces Per Package

13 Day(s) 104[Trivalent Chromate] Trivalent Black[Steel] Steel0.7Box/package4.8-

฿ 3,666.58

1 Pack(s)

2,000 Pieces Per Package

5 Day(s) 104[Trivalent Chromate] Trivalent White[Steel] Steel0.7Box/package4.8-

฿ 3,741.29

1 Pack(s)

2,000 Pieces Per Package

13 Day(s) -4[Chromate Plating] Chromate Plating[Steel] Steel0.7Box/package4.8-

฿ 2,464.65

1 Pack(s)

2,500 Pieces Per Package

13 Day(s) 103[Nickel Plating] Nickel Plating[Steel] Steel0.5Box/package4.8-

฿ 4,114.45

1 Pack(s)

2,000 Pieces Per Package

13 Day(s) 104[Nickel Plating] Nickel Plating[Steel] Steel0.7Box/package4.8-

฿ 2,243.61

1 Pack(s)

2,500 Pieces Per Package

13 Day(s) -3[Bright Chrome Plating] Bright Chromate Plating[Steel] Steel0.5Box/package4.8-