(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Basic Shape] Standard (Round)
[Mounting Hole Shape] Phillips
[Material] Stainless Steel
[Nominal of Thread (M)] 4/5/6/8
[Length L (mm)] 10/12/16/20/25/30/35
[Detailed Shape] Countersunk
[Tip Shape] Flat Tip
[Thread Ridge Type] Metric Coarse (Left)
[Sales Unit] Individual (can be purchased from one piece) / Box / Package
[Surface Processing] None / German Brown Plating / Black Paint
Mounting Hole Shape | Phillips | Detailed Shape | Disc | Material | Stainless Steel |
---|---|---|---|---|---|
Thread Type | Metric coarse (Left) | Basic Shape | Standard (Round) | Tip Shape | Flat End |
Additional Shape | Standard | Application | Standard | Strength Class (Stainless Steel) | A2-50 |
Screw Type | Complete thread |
Please check the type/dimensions/specifications of the part CSPCSHA-SUS-M4-10 in the Small Phillips Head Flat Screw, Left Threaded series.
Part Number |
---|
CSPCSH-SUS-M8-35 |
CSPCSH-SUSGJB-M4-16 |
CSPCSH-SUSGJB-M4-20 |
CSPCSHA-SUS-M4-12 |
CSPCSHA-SUS-M4-16 |
CSPCSHA-SUS-M4-20 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment_02 | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|
฿ 173.81 | 1 Piece(s) | 5 Day(s) | 10 | 8 | 35 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 47,715.48 | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | 10 | 4 | 16 | [Copper Plating] German Brown plating | Box/package | ||
฿ 25,437.68 | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 4 | 20 | [Copper Plating] German Brown plating | Box/package | ||
฿ 57.68 | 1 Piece(s) | 5 Day(s) | 10 | 4 | 12 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 58.45 | 1 Piece(s) | 5 Day(s) | 10 | 4 | 16 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 62.32 | 1 Piece(s) | 5 Day(s) | 10 | 4 | 20 | [Not Provided] No | Low Quantity (can be purchased from one) |
How can we improve?
How can we improve?