1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Small Phillips Head Pan Head Screw, Left Threaded【1-1,000 Pieces Per Package】

Small Phillips Head Pan Head Screw, Left Threaded
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 56.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Basic Shape] Standard (Round)
[Mounting Hole Shape] Phillips
[Material] Stainless Steel
[Nominal of Thread (M)] 4
[Length L (mm)] 10/12/16/20
[Detailed Shape] Pan
[Tip Shape] Flat Tip
[Thread Ridge Type] Metric Coarse (Left)
[Sales Unit] Individual (can be purchased from one piece) / Box / Package
[Surface Processing] None / German Brown Plating / Black Paint
[Screw Type] Full-Threaded

Part Number
CSPPNH-SUSTBS-M4-10
CSPPNH-SUSTBS-M4-12
CSPPNH-SUSTBS-M4-16
CSPPNH-SUSTBS-M4-20
CSPPNHA-SUSGJB-M4-10
CSPPNHA-SUSGJB-M4-12
CSPPNHA-SUSGJB-M4-16
CSPPNHA-SUSGJB-M4-20
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L
(mm)
Surface Treatment_02 Sales Unit

฿ 49,611.48

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 1010[Black Painted] Black PaintBox/package

฿ 51,823.74

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 1012[Black Painted] Black PaintBox/package

฿ 53,087.61

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 1016[Black Painted] Black PaintBox/package

฿ 28,123.74

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

14 Day(s) 1020[Black Painted] Black PaintBox/package

฿ 45,819.48

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 1010[Copper Plating] German Brown platingBox/package

฿ 47,715.48

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 1012[Copper Plating] German Brown platingBox/package

฿ 48,979.74

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 1016[Copper Plating] German Brown platingBox/package

฿ 25,911.87

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

14 Day(s) 1020[Copper Plating] German Brown platingBox/package

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Mounting Hole Shape Phillips Detailed Shape Pan
Material Stainless Steel Thread Type Metric coarse (Left) Basic Shape Standard (Round)
Tip Shape Flat End Additional Shape Standard Application Standard
Screw Type Complete thread