(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Basic Shape] Standard (Round)
[Mounting Hole Shape] Phillips
[Material] Steel/Stainless Steel
[Nominal of Thread (M)] 4
[Length L (mm)] 6/8/10/12
[Detailed Shape] Pan
[Tip Shape] Flat Tip
[Thread Ridge Type] Metric Coarse
[Sales Unit] Box/Package
[Surface Processing] Bright Chromate Plating / Chromate Plating / Trivalent White / Trivalent Black / Nickel Plating / Chrome Plated / None
[Pitch] 0.7
[Screw Type] Full-Threaded
Part Number |
---|
CSPPNHA-STC-M4-8 |
CSPPNHA-STC-M4-10 |
CSPPNHA-STC-M4-12 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Surface Treatment_02 | Material |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,061.81 | SA11 FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 13 Day(s) | - | 8 | [Chromate Plating] Chromate Plating | [Steel] Steel | ||
฿ 879.87 | SA11 FASTENING | 1 Pack(s) | 1,600 Pieces Per Package | 13 Day(s) | - | 10 | [Chromate Plating] Chromate Plating | [Steel] Steel | ||
฿ 895.74 | SA11 FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 13 Day(s) | - | 12 | [Chromate Plating] Chromate Plating | [Steel] Steel |
Loading...
Nominal of Thread (M) | 4 | Mounting Hole Shape | Phillips | Detailed Shape | Pan |
---|---|---|---|---|---|
Thread Type | Metric coarse | Pitch(mm) | 0.7 | Basic Shape | Standard (Round) |
Sales Unit | Box/package | Tip Shape | Flat End | Additional Shape | Standard |
Application | Standard | Screw Type | Complete thread |
How can we improve?
How can we improve?