Foot Length U Bolt + 30 with Nut Whitworth

Caution
- This is a representative image. See the product standards for details.
Product Description
Foot length U bolt wit with nuts
[Features]
・A bolt with a U-shaped alphabet that has threads on both ends.
・Requires other members and nuts to be fixed in addition to the U-bolt body.
-When mounting on a wall, it may be fixed to a bracket fixed to the wall.
・[Nominal (inch)] 5/16, 3/8, 1/2
・[Material] Steel/Stainless Steel
・[Surface Processing] Bright Chromate Plating / Molten Zinc Plating / None
[Applications]
・Used for fixing pipes (pipes, etc.) to a stand or bracket.