WAKI Wild Hook C

Brand :
WAKISANGYO

Caution

  • Cannot be installed on hollow walls, gypsum board, earth walls, plaster, or other locations with fragile walls where screws will not be effective.

Product Description

[Features]
· Can be fixed to a shelf and used as a shelf bracket or used as a hook.
· A hook for hanging large objects outdoors / in store-houses / garages.
[Product Specifications]
· Color: silver
· Width (mm): 19
· Depth (mm): 249
· Height (mm): 159
· Hanging load: (N/kgf): 147/15
· Load capacity: 15 kg
· JAN Code: 4903757283657
· Trusco Code: 819-0108
· Weight: 240 g
[Material/Finish]
· Steel
· Surface treatment: zinc-plating finish

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat