(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal] M24
[Material] Steel
[Surface Processing] None
Dimensional drawing
Nominal of thread (d) | M24 | ||
---|---|---|---|
Pitch | 1.5 | ||
dp | Max. (Standard Dimensions) | 18.0 | |
Min. | 17.57 | ||
df | Approx. | Approx. male thread root diameter | |
e | Min. | 13.72 | |
s | Nominal (Standard Dimensions) | 12.0 | |
Max. | 12.142 | ||
Min. | 12.032 | ||
t | Min. | 1 Column | 10.0 |
2 Column | 15.0 |
Nominal of Thread (M) | 24 | Tip Shape | Flat End | Mounting Hole Shape | Hex Socket |
---|---|---|---|---|---|
Basic Shape | Set Screw | Thread Type | Metric fine | Material | Steel |
Application | Standard | Additional Shape | Standard |
Please check the type/dimensions/specifications of the part SSHH-ST-MS24-25 in the Hexagon Socket Set Screw, HS Flat Tip, Fine series.
Part Number |
---|
SSHH-ST-MS24-20 |
SSHH-ST-MS24-30 |
SSHH-ST-MS24-40 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Surface Treatment_ | Sales Unit | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,116.96 | 1 Piece(s) | Available | 6 Day(s) | 10 | 20 | Black Oxide Coating | Low Quantity (can be purchased from one) | - | ||
฿ 26,402.32 | 1 Pack(s) | 25 Pieces Per Package | 6 Day(s) | 10 | 30 | Black Oxide Coating | Box/package | - | ||
฿ 20,621.81 | 1 Pack(s) | 20 Pieces Per Package | 6 Day(s) | 10 | 40 | Black Oxide Coating | Box/package | - |
How can we improve?
How can we improve?