U-Bolt For Steel Pipes, With Nuts

Brand :
SUNCO

Caution

  • Since hot-dip galvanizing results in a very thick coating, please select a product with the same surface treatment for the mating component.
  • Please note that if the mating part is to be prepared by the customer, it will not fit unless it is over-tapped according to the standard.
  • The product images are representative only. Specifications may vary by part number, including shape and color.

Product Description

U-Bolt for steel pipes with nuts.
[Features]
· U-bolt is a U-shaped bolt as its name suggests, and has both ends male threaded
· A nut must be used and tightened from the opposite side in a closing manner
· The size to be used depends on the diameter of the component used (pipe), and the thickness of the U-bolt depends on the nominal diameter
· Nominal: M6/M8/M10/M12/M16
· Material: Steel/stainless steel
· Surface Treatment: Bright chromate plating / hot-dip galvanizing / trivalent white / none
[Applications]
· Mainly used for fixing pipes, etc.

Specifications of U-Bolt for Steel Pipes With Nuts

Dimensional drawing of U-bolt for steel pipes with nuts

Dimensional drawing of U-bolt for steel pipes with nuts

Specifications Table

 

(Unit: mm)

 

Thread Diameter1/4, M65/16, M83/8, M101/2, M125/8, M16
-⌀d5.236.80-7.038.25-8.8511.20-10.6514.20-14.56
Pipe nominalPipe outer diameterPLEPLEPLEPLEPLE
15AFor 1/221.729.53618314224344630------
20AFor 3/427.2344237484051426135---
25AFor 1"34.041492544542546594868---
32AFor 1/442.750.55752623056685770---
40AFor 1-1/248.65768596762746381---
50AFor 2"60.5708030728074857690---
65AFor 2-1/276.38496869688107359010745---
80AFor 3"89.1971079910910111710311910912660
100AFor 4"114.31231363512414235126145129150134151
125AFor 5"139.8---1501684015217540154175160175
150AFor 6"165.2---176194180200182200186202
200AFor 8"216.3------23025050232252236254
250AFor 10"267.4------28030528230750286308
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

U-Bolt For Steel Pipes, With Nuts | SUNCO | MISUMI Thailand