1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Grip Bolt【25-200 Pieces Per Package】

Grip Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,911.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Good design thumbscrew
[Features]
・ Low cost due to mass production.
・ By using BT, it has excellent toughness, heat resistance, chemical resistance, oil resistance, and weather resistance.
・ Excellent design that is easy to pick.
・ Material: Steel.
・ Surface treatment: Trivalent white.
・ Nominal: M5 / M6 / M8 / M10
[Application]
・ Ideal for various machines, electrical equipment, medical equipment, power tools, office equipment, etc.

Part Number
SPNTGH-ST3W-M5-10
SPNTGH-ST3W-M5-15
SPNTGH-ST3W-M5-20
SPNTGH-ST3W-M5-35
SPNTGH-ST3W-M6-10
SPNTGH-ST3W-M6-15
SPNTGH-ST3W-M6-20
SPNTGH-ST3W-M6-25
SPNTGH-ST3W-M6-35
SPNTGH-ST3W-M6-40
SPNTGH-ST3W-M6-45
SPNTGH-ST3W-M6-50
SPNTGH-ST3W-M8-15
SPNTGH-ST3W-M8-20
SPNTGH-ST3W-M8-25
SPNTGH-ST3W-M8-45
SPNTGH-ST3W-M8-50
SPNTGH-ST3W-M10-25
SPNTGH-ST3W-M10-30
SPNTGH-ST3W-M10-35
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Nominal Dimensions

฿ 5,940.77

SA11 FASTENING 1 Pack(s)

200 Pieces Per Package

6 Day(s) 10510S-1

฿ 6,130.45

SA11 FASTENING 1 Pack(s)

200 Pieces Per Package

6 Day(s) 10515S-1

฿ 5,688.00

SA11 FASTENING 1 Pack(s)

180 Pieces Per Package

6 Day(s) 10520S-1

฿ 4,866.19

SA11 FASTENING 1 Pack(s)

140 Pieces Per Package

6 Day(s) 10535S-1

฿ 3,754.06

SA11 FASTENING 1 Pack(s)

110 Pieces Per Package

6 Day(s) 10610S-2

฿ 3,507.48

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10615S-2

฿ 3,539.23

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10620S-2

฿ 3,242.32

SA11 FASTENING 1 Pack(s)

90 Pieces Per Package

6 Day(s) 10625S-2

฿ 3,033.68

SA11 FASTENING 1 Pack(s)

80 Pieces Per Package

6 Day(s) 10635S-2

฿ 3,058.84

SA11 FASTENING 1 Pack(s)

80 Pieces Per Package

5 Day(s) 10640S-2

฿ 3,057.29

SA11 FASTENING 1 Pack(s)

75 Pieces Per Package

6 Day(s) 10645S-2

฿ 3,152.13

SA11 FASTENING 1 Pack(s)

75 Pieces Per Package

5 Day(s) 10650S-2

฿ 2,728.65

SA11 FASTENING 1 Pack(s)

55 Pieces Per Package

6 Day(s) 10815S-3

฿ 2,763.48

SA11 FASTENING 1 Pack(s)

55 Pieces Per Package

6 Day(s) 10820S-3

฿ 2,559.48

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

6 Day(s) 10825S-3

฿ 2,645.03

SA11 FASTENING 1 Pack(s)

45 Pieces Per Package

6 Day(s) 10845S-3

฿ 2,452.26

SA11 FASTENING 1 Pack(s)

40 Pieces Per Package

6 Day(s) 10850S-3

฿ 2,189.81

SA11 FASTENING 1 Pack(s)

30 Pieces Per Package

6 Day(s) 101025S-4

฿ 2,237.42

SA11 FASTENING 1 Pack(s)

30 Pieces Per Package

6 Day(s) 101030S-4

฿ 1,911.87

SA11 FASTENING 1 Pack(s)

25 Pieces Per Package

6 Day(s) 101035S-4

Loading...

  1. 1

Basic Information

Mounting Hole Shape No Basic Shape Hand tightening bolt Material Steel
Surface Treatment Trivalent White Tip Shape Flat End Sales Unit Box/package