1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stepped Grip BT Long【100-120 Pieces Per Package】

Stepped Grip BT Long
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,245.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Good design stepped grip
[Features]
・Low cost due to mass production
・Material: Steel
・Surface treatment: Trivalent white.
・Nominal: M3 / M4 / M5 / M6 / M8
[Applications]
・Ideal for various machines, electrical equipment, medical equipment, power tools, office equipment, etc.

Part Number
HANKNHB-ST3W-M3-10
HANKNHC-ST3W-M4-10
HANKNHD-ST3W-M5-10SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M)

฿ 5,245.55

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

5 Day(s) 103

฿ 6,193.55

SA11 FASTENING 1 Pack(s)

120 Pieces Per Package

6 Day(s) 104

฿ 6,320.13

฿ 2,705.65

FASTENING 1 Pack(s)

100 Pieces Per Package

Same day 105

Loading...

  1. 1

Basic Information

Length L(mm) 10 Mounting Hole Shape No Basic Shape Hand tightening bolt
Material Steel Surface Treatment Trivalent White Tip Shape Flat End
Sales Unit Box/package Nominal Dimensions No-1