(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Good design thumbscrew
[Features]
・ Low cost due to mass production.
・ Material: Steel.
・ Surface treatment: None, trivalent white
・ Nominal: M3 / M4 / M5 / M6 / M8
[Applications]
・ Ideal for various machines, electrical equipment, medical equipment, power tools, office equipment, etc.
Basic Shape | Hand tightening bolt | Material | Steel | Surface Treatment | Trivalent White |
---|---|---|---|---|---|
Tip Shape | Flat End | Sales Unit | Box/package |
Please check the type/dimensions/specifications of the part HANKNH-ST3W-M3-8 in the Stepped Grip Bolt series.
Part Number |
---|
HANKNH-ST3W-M3-12 |
HANKNH-ST3W-M3-20 |
HANKNH-ST3W-M3-6 |
HANKNH-ST3W-M8-20 |
HANKNHA-ST3W-M3-15 |
HANKNHA-ST3W-M4-10 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Nominal Dimensions |
---|---|---|---|---|---|---|---|---|---|
฿ 5,972.52 | 1 Pack(s) | 150 Pieces Per Package | 6 Day(s) | 10 | 3 | 12 | No-1 | ||
฿ 6,114.58 | 1 Pack(s) | 150 Pieces Per Package | 6 Day(s) | 10 | 3 | 20 | No-1 | ||
฿ 7,686.97 | 1 Pack(s) | 150 Pieces Per Package | 6 Day(s) | 10 | 3 | 6 | No-1 | ||
฿ 4,265.81 | 1 Pack(s) | 50 Pieces Per Package | 6 Day(s) | 10 | 8 | 20 | No-4 | ||
฿ 5,972.52 | 1 Pack(s) | 150 Pieces Per Package | 6 Day(s) | 10 | 3 | 15 | No-1 | ||
฿ 4,777.94 | 1 Pack(s) | 120 Pieces Per Package | 6 Day(s) | 10 | 4 | 10 | No-1 |
How can we improve?
How can we improve?