1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Slotless Knurling Screw【1-250 Pieces Per Package】 (Part Number)

Slotless Knurling Screw
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 65.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A thumbscrew without a slot
[Features]
・A serrated anti-slip attached to the side of the head. Longitudinal knurls and twill (iris) knurls are generally used
・There are also flat knurls that are processed into the shaft part for rotation prevention or for pushing
・Nominal: M4 / M5 / M6
・Material: stainless steel
・Surface treatment: None, black paint
[Applications]
・For rotation prevention processed on the shaft

Part Number
CSNKNH-SUS-M4-8
CSNKNH-SUS-M4-10SALE
CSNKNH-SUS-M4-12SALE
CSNKNH-SUS-M5-10SALE
CSNKNH-SUS-M5-12
CSNKNH-SUS-M5-15
CSNKNH-SUS-M5-20
CSNKNH-SUS-M6-10SALE
CSNKNH-SUS-M6-12
CSNKNH-SUS-M6-15SALE
CSNKNH-SUS-M6-20
CSNKNH-SUSTBS-M4-8
CSNKNH-SUSTBS-M4-10
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Surface Treatment Sales Unit Nominal Dimensions

฿ 65.91

FASTENING 1 Piece(s) 5 Day(s) 1048[Not Provided] NoLow Quantity (can be purchased from one)4.0

฿ 67.05

฿ 30.66

FASTENING 1 Piece(s) Same day 10410[Not Provided] NoLow Quantity (can be purchased from one)4.0

฿ 69.34

฿ 31.49

FASTENING 1 Piece(s) Same day 10412[Not Provided] NoLow Quantity (can be purchased from one)4.0

฿ 74.67

฿ 34.39

FASTENING 1 Piece(s) Same day 10510[Not Provided] NoLow Quantity (can be purchased from one)5.0

฿ 76.96

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10512[Not Provided] NoLow Quantity (can be purchased from one)5.0

฿ 81.53

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10515[Not Provided] NoLow Quantity (can be purchased from one)5.0

฿ 12,982.86

SA11 FASTENING 1 Pack(s)

200 Pieces Per Package

6 Day(s) 10520[Not Provided] NoBox/package5.0

฿ 96.39

฿ 41.45

FASTENING 1 Piece(s) Same day 10610[Not Provided] NoLow Quantity (can be purchased from one)6.0

฿ 92.96

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10612[Not Provided] NoLow Quantity (can be purchased from one)6.0

฿ 101.03

฿ 42.89

FASTENING 1 Piece(s) Same day 10615[Not Provided] NoLow Quantity (can be purchased from one)6.0

฿ 115.81

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10620[Not Provided] NoLow Quantity (can be purchased from one)6.0

฿ 14,772.77

SA11 FASTENING 1 Pack(s)

250 Pieces Per Package

15 Day(s) 1048[Black Painted] Black PaintBox/package4.0

฿ 15,089.03

SA11 FASTENING 1 Pack(s)

250 Pieces Per Package

15 Day(s) 10410[Black Painted] Black PaintBox/package4.0

Loading...

  1. 1

Basic Information

Detailed Shape Knurling Basic Shape Hand tightening bolt Material Stainless Steel
Tip Shape Flat End

Frequently Asked Questions (FAQ)

Question: What is the material?
Answer: SUS304.