1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CV-Shaped Stop Ring (for Hole) IWT (Iwata Standard)

SA11 FASTENING

CV-Shaped Stop Ring (for Hole) IWT (Iwata Standard)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 99.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

·CV type retaining ring. [Nominal]OV-24/OV-26. [Materials]stainless steel

Part Number
LSROV-ST-NO.24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 99.05

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Hole) Shape C shape retaining ring for hole Nominal OV-24
Material Stainless Steel Sales Unit Low Quantity (can be purchased from one) Product Type Retaining Ring
Shaft or Hole Used d1 (Reference)(mm) 20.3 Outer Diameter D(mm) 25.9 Thickness t(mm) 1.2

Please check the type/dimensions/specifications of the part LSROV-ST-NO.24 in the CV-Shaped Stop Ring (for Hole) IWT (Iwata Standard) series.