1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

C-Shaped Stop Ring (for Shaft) JIS Made by Iwata Denko【1-1,000 Pieces Per Package】

C-Shaped Stop Ring (for Shaft) JIS Made by Iwata Denko
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 26.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal] JG-10 JG-11 JG-12 JG-13 JG-14 JG-15

Part Number
LSRCCB-ST-NO.12
LSRCCB-ST-NO.15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Sales Unit Shaft or Hole Used d1 (Reference)
(mm)
Outer Diameter D
(mm)

฿ 59.05

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 10JG-12Low Quantity (can be purchased from one)11.511.1

฿ 26.29

FASTENING 1 Piece(s) Available 5 Day(s) 10JG-15Low Quantity (can be purchased from one)14.313.8

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Shaft) Shape C-shaped retaining ring for axis Material Stainless Steel
Product Type Retaining Ring Thickness t(mm) 1