(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal] BE-20 BE-24 BE-28 BE-32 BE-37 BE-40 BE-42 BE-50 BE-58 BE-60 BE-64 BE-74 BE-80 BE-85 BE-98 BE-100 BE-110 BE-120 BE-140 BE-160 BE-180 BE-210
Part Number |
---|
LSRE-ST-NO.8.5 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal | Sales Unit | Shaft or Hole Used d1 (Reference) (mm) | Outer Diameter D (mm) | Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,833.91 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | BE-85 | Box/package | 8.4 | 17 | 1 |
Loading...
Type | Thrust Direction Mount (for Shaft) | Shape | E Type Retaining Ring | Material | Steel |
---|---|---|---|---|---|
Product Type | Retaining Ring |
How can we improve?
How can we improve?