1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Curved C-type Retaining Ring (for Shafts) (Iwata Standard)【1-1,000 Pieces Per Package】

Curved C-type Retaining Ring (for Shafts) (Iwata Standard)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 33.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal] BG-5 BG-6 BG-7 BG-8 BG-9 BG-10 BG-11 BG-12 BG-13 BG-14 BG-15 BG-16 BG-17 BG-18 BG-19 BG-20 BG-22 BG-25 BG-28 BG-30 BG-32 BG-35

Part Number
LSRCC-ST-NO.17
LSRCC-ST-NO.22
LSRCC-ST-NO.30
LSRCCA-ST-NO.6
LSRCCA-ST-NO.8
LSRCCA-ST-NO.10
LSRCCA-ST-NO.15
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal Sales Unit Shaft or Hole Used d1 (Reference)
(mm)
Thickness t
(mm)

฿ 18,608.77

FASTENING 1 Pack(s)

1,000 Pieces Per Package

7 Day(s) 10BG-17Box/package15.70.9

฿ 33.53

FASTENING 1 Piece(s) Available 7 Day(s) 10BG-22Low Quantity (can be purchased from one)20.41

฿ 41.91

FASTENING 1 Piece(s) Available 7 Day(s) 10BG-30Low Quantity (can be purchased from one)27.81.4

฿ 13,409.53

FASTENING 1 Pack(s)

1,000 Pieces Per Package

7 Day(s) 10BG-6Box/package5.50.4

฿ 13,767.24

FASTENING 1 Pack(s)

1,000 Pieces Per Package

7 Day(s) 10BG-8Box/package7.40.65

฿ 14,189.72

FASTENING 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10BG-10Box/package90.65

฿ 16,615.62

FASTENING 1 Pack(s)

1,000 Pieces Per Package

7 Day(s) 10BG-15Box/package13.90.9

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Shaft) Shape C-shaped retaining ring for axis Material Steel
Product Type Retaining Ring