1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

E-type Retaining Ring (E-ring) IWT【300 Pieces Per Package】

SA11 FASTENING

E-type Retaining Ring (E-ring) IWT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,301.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Materials]·Steel, "Nominal" NO.6.4. [Shape]·Type E type retaining ring

Part Number
LSREA-ST-NO.6.4
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,301.42

SA11 FASTENING 1 Pack(s)

300 Pieces Per Package

7 Day(s) 10

Loading...

  1. 1

Basic Information

Type Radial direction mounting Shape E Type Retaining Ring Nominal E-64
Material Steel Sales Unit Box/package Product Type Retaining Ring
Shaft or Hole Used d1 (Reference)(mm) 6.32 Outer Diameter D(mm) 13.5 Thickness t(mm) 0.9

Please check the type/dimensions/specifications of the part LSREA-ST-NO.6.4 in the E-type Retaining Ring (E-ring) IWT series.