1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Phillips Or Flathead Hole (+ -) Pan Head Miniature Screw #00 (Part Number)

FASTENING

Phillips Or Flathead Hole (+ -) Pan Head Miniature Screw #00
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 31.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A screw with a small nominal diameter used for watches and optical equipments.
[Features]
・Pan head miniature screw has a small nominal diameter and a crest angle of 60°.
・Nominal of screw (M): 0.5 / 0.6 / 0.8 / 1
[Applications]
・Ideal for watches and optical devices.

Part Number
CSBPNH-SUS-M0.5-0.6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 31.15

FASTENING 100 Piece(s) 6 Day(s) 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 0.5 Length L (mm) 0.6 Detailed Shape Pan
Mounting Hole Shape Phillips or Flathead Basic Shape Standard (Round) Material Stainless Steel
Surface Treatment No Thread Type Metric coarse Sales Unit Box/package
Application Standard

Please check the type/dimensions/specifications of the part CSBPNH-SUS-M0.5-0.6 in the Phillips Or Flathead Hole (+ -) Pan Head Miniature Screw #00 series.